- Current Sensing MOSFETs
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
DEMO_IMR_BMSCTRL_V1
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeDemo Board
-
ConfigurationBSD235N, IRLML6401TRPBF
-
DescriptionDemo board for BMS control, utilized in Infineon Mobile Robot (IMR)
-
Input TypeDC
-
InterfacesCard edge connector, 2.54 mm pitch
-
QualificationConsumer, Industrial
-
Sub ApplicationIMR
-
Supply Voltage range3.3 V to 3.3 V
-
Target ApplicationRobotics
| Recommended | ||
|
OPN
|
DEMOIMRBMSCTRLV1TOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | -- | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | N/A | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Combination of Arm® Cortex®-M4/M0+ CPUs
- Designed to estimate SoC and SoH
- Low-power Flash technology,
- Programmable digital & analog resources
- Extensible, non-blocking software layout
- 30 V – 50.4 V voltage range
Benefits
- 1MBit/s CAN - 5MBit/s CAN FD data rates
- Audio feedback signals battery state
- Low-power ePaper display
- Long-term data display at power off
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.